For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GVR 90 ED VA - Rotary fitting (screw-in connector), angle 90°, friction bearing
Bill of material
GVR 90 NW 08 HL ED VA
DES
Identifier
GVR 90 NW 08 HL ED VA
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
10 mm
G
Thread G
G 1/4" -19
I
Length I
12 mm
L1
Length L1
47.5 mm
L2
Length L2
26.5 mm
L3
Length L3
17 mm
SW
Width across flats SW
27 mm
S3
Width across flats S3
19 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.